N/A
BAUER Geared Motors
> Home
> Product Portfolio
> Product Configurator
> Global Service
> Partner Pages
> Documentation
> Software Download
> Events
> Gear Motor Academy
> About Us
> Contact
> Terms and Conditions
 
 
 
 
 

Geared Motor Products

Our most selling and most economical unit, the BG gearmotor, sets new standards for reliability and economy and includes unparalleled standard ...
Our reliable BF gearmotor sets new standards for reliability, efficiency and economy and includes unparalleled standard features including holl...
Our reliable BK geared motor sets new standards for reliability, efficiency and economy and includes unparalleled standard features including hollow s...
Economical right angle worm geared motors set new standards for reliability, efficiency and economy with unparalleled features including hollow shafts...
The BM geared motor for more efficient electric overhead conveyors.
The BM09 for low load applications fulfills the requirements of directive C1...
The Bauer Aseptic Drive is a combination of an asynchronous motor with a smooth surface (without cooling ribs and fan) and a gearbox from the renowned...
The HygienicDrive™ was designed especially for use in the food and beverage industry. Its compact construction predestines it for attachment to transp...
The Bauer C-Adapter motor connection is a cost effective and space optimised adaption for standard IEC and NEMA motors.